Power Distribution Accessories
Filtrer etter
Filteret er brukt:
1
Fjern filtre
- Produkttype
- Produktserie
- Type
- Farge
- Fungerer med
- Materiale
- Montering
- Overflate
- Rackbredde
- Fremre overflate
- Bakre flate
- Rackhøyde
- Høyde
- Bredde
Filteret er brukt: 1
Produkter | 31 resultater (66 varer)

Locking Clip for IEC 60320-C13 Connector
Locking clips to retain C13 cables.

Insulating Blocks for Shortened Busbar, 1 or 2 Pole
Insulating blocks for busbars to protect terminals from accidental shorts and damage.

Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.

Insulating Block for Busbar 1 to 4 Pole
Insulating blocks for busbars to protect terminals from accidental shorts and damage.

Mounting Bracket for Busbar 1, 2-Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.

Mounting Bracket for Cabinet Assembly for Busbar 1 to 4 Poles
Mounting Brackets for Busbars or Busbar Modules are load circuit isolated mounting units for grounding rails.

Contact Protection for Busbar
Contact Protection for Busbar.

Power Connector for Busbar
Connectors for Busbars designed to reduce server complexity and ease assembly & inspection.

Busbar With FASTON Connections
SCHROFF busbar is for high current power distribution housed inside switchgear, panel boards, and busway enclosures.

19" Module Support
Module support is needed for assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs.

Identification Label With Transparent Cover for Busbar
Identification Label With Transparent Cover for Busbar.

Front Panel With FDDI Cutouts
Front Panel, FDDI Cutout.