Internal Retainer for Rear Panel for Varistar CP
The internal retainer is easily fitted without drilling, and allows the rear panel to be removed only from inside. The retainer is only for IP 20 applications.
Design
- Easily fitted without drilling
- Once assembled, the rear panel can no longer be removed from the exterior
Specifikationer
Produktattribut
Installationshandbok/instruktionsblad
Delivery of this product includes the following item(s):
Item | Beskrivning | Antal | |
---|---|---|---|
1 | Bracket, St, 1 mm, finish Al-Zn | 2 | |
2 | Assembly kit | 1 |
Nedan följer en lista över auktoriserade distributörer som för närvarande har denna artikel i lager:
Distributör | Antal | Datum i lager |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.