Interscale Flexible Heat Conductor (FHC), 70 mm
Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact and pressure along the thermal path; eliminates the need for a thermal gap pad.
Design
- Designed for ATX/ITX/Mini ITX & COM using Intel core-iprocessors and AMD processors with the following sockets: Intel: LGA775, LGA1150, LGA1155, LGA1156, LGA1366,LGA2011 ; AMD: AM2, AM2(+), AM3, AM3(+), FM1, FM2, FM2(+)
- Compatible with Interscale C enclosures
- Provides industry leading conduction cooling performance, 70% improvement over current conduction cooling methods
- Conductor block expands/contracts vertically to compensate fortolerance stack up and optimizes surface contact and pressurealong the thermal path; eliminates the need for a thermal gappad
- Secured to PCB with mounting brackets, sold separately
Specifikationer
Produktattribut
Delivery of this product includes the following item(s):
Item | Beskrivning | Antal | |
---|---|---|---|
1 | Flexible heat conductor, assembled; thermal greaseincluded | 1 | |
2 | Frame, Al | 1 |
CAD-GENERATION
Nedan följer en lista över auktoriserade distributörer som för närvarande har denna artikel i lager:
Distributör | Antal | Datum i lager |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.