Inpac Support Rail to Fix Guide Rails, 75 HP
The support rail enables assembly of guide rails. In conjunction with a Z-rail Din connectors can be mounted. A Backplane can be assembled directly onto the rail if a threaded insert is used.
Design
- 4 support rails to fix PCBs with guide rails plus assembly material
- Support rail can also be used to fix a custom mounting plate
Specifikationer
Produktattribut
Installationshandbok/instruktionsblad
Katalog
Delivery of this product includes the following item(s):
Item | Beskrivning | Antal | |
---|---|---|---|
1 | Support rail usable width 75 HP (usable width 381 mm), AlZn bending part, length 409 mm | 4 | |
2 | Screw, St, M4x8, Torx 20 | 8 | |
3 | User manual | 1 | |
4 | Packaging | 1 |
CAD-GENERATION
Nedan följer en lista över auktoriserade distributörer som för närvarande har denna artikel i lager:
Distributör | Antal | Datum i lager |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.