Skip to main content

Selezionare il Paese/la lingua preferita

Intelligent PDUs

Intelligent PDUs
Seleziona filtriChiudi
Filtra per
Filtro applicato: 1
Cancella filtri
ComprimiEspandi
  • Prese commutate
  • Corrente nominale
  • Tensione nominale
  • Unità rack
  • Tipo di dosaggio
Filter1

Filtro applicato: 1

Visualizza tutti i filtri (1)

Prodotti | 8 risultati (63 items)

EN6402-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN6325-ISO-BLACK.jpg

Intelligent PDU, EN6xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN5402-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN5325-ISO-BLACK.jpg

Intelligent PDU, EN5xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN6402-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN1403-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 400 VAC, 3-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN1326-ISO-BLACK.jpg

Intelligent PDU, EN1xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
EN2326-ISO-BLACK.jpg

Intelligent PDU, EN2xxx, 230 VAC, 1-PH

Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.