System podpór i usztywnień nVent ERIFLEX FleXbus
nVent ERIFLEX FleXbus Supports and Bracing System is a versatile, customizable, user-friendly system. It is composed of a support kit and aluminum profile. It allows multiple conductor configurations, like flat or on-edge position, side-by-side or on top, and mounting directly to cable tray or on the wall/ceiling. This support system has been short-circuit tested and provides a strong mechanical resistance to electromagnetic forces. This support system can be used for different neutral systems such as 3P, 3P+N, 3P+N+PE etc., and allows for easy routing in case of phase inversion or neutral rotation.
Podkategorie
Produkty | 6 Wyników (25 artykuły)

nVent ERIFLEX FleXbus wstępnie zmontowane wsporniki
          Pre-assembled FleXbus supports, short-circuit tested, and strong mechanical resistance. Save on installation time.
        

nVent Perforowany profil aluminiowy ERIFLEX FleXbus
          nVent ERIFLEX FleXbus Aluminum Perforated Profile is designed for use with the nVent ERIFLEX FleXbus Support Kit. Punched holes in the aluminum profile allow the support to be fixed directly to the wall, ceiling, or cable tray.
        

Zestaw wsporczy nVent ERIFLEX FleXbus na 3 biegunach
          nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
        

Zestaw wsporczy nVent ERIFLEX FleXbus na 3 biegunach, neutralny
          nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
        

nVent ERIFLEX Zestaw podporowy Flat 3-biegunowy
          nVent ERIFLEX FleXbus Support Kit Flat 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
        

nVent ERIFLEX Zestaw podporowy Flat 3-biegunowy, neutralny
          nVent ERIFLEX FleXbus Support Kit Flat 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.