nVent ERIFLEX offers a wide selection of compact halogen free single pole, two pole, and four pole distribution blocks and a complete range of assembly support products for easy fastening to DIN rails or steel sheet. The blocks offer easy assembly with visual inspection to allow for confirmation of connections to a wide range of conductors including nVent ERIFLEX Flexibar Advanced and IBS/IBSB Advanced. The high fill ratio ensures optimal electrical connectivity even in tight assemblies.
Underkategorier
Produkter | 19 resultat (48 artiklar)

TR Four Pole Distribution Block, 125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.

BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

UDJ Jumper for Single Pole Distribution Block
Jumper for use in parallel UDJ-125A or UDJ-160A Single Pole Distribution Blocks.

TR Four Pole Distribution Block, 250 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

UD-400J Jumper for Single Pole Distribution Block
Jumper for use in parallel UD-400212xx series of Single Pole Distribution Block.

BD Two Pole Distribution Block, 80/100 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact Four Pole Distribution Block, 80/100 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

TR Four Pole Distribution Block, 400 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space. Easily fixes onto DIN rail or mounts with screws. Ready to use out of the box.

BD Two Pole Distribution Block, 100/125 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact Four Pole Distribution Block, 100/125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.