nVent ERIFLEX FleXbus Palm Extender for Switchboard Connection
nVent ERIFLEX FleXbus Palm Extender can be used for switchboard connection, directly on the LV main protecting device (air circuit breaker or load break switch) or on busbar. nVent ERIFLEX FleXbus Conductor is ready-to-use from one side with direct connection to busbar or circuit breaker palm. However, optional extenders are available for more connection possibilities. If the busbars have several bars per phase, the connection points must be distributed over the various bars of the same phase. This can be achieved by using copper plates (FleXbus Palm Extender) between copper bars or if possible, the nVent ERIFLEX FleXbus Advanced between two copper bars. This installation will guarantee a good repartition of current in the busbar.
Produkter | 3 resultat (9 artiklar)

nVent ERIFLEX FleXbus Extender typ 1 platt och förborrad
nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.

nVent ERIFLEX FleXbus Extender typ 2 platt och slät
nVent ERIFLEX FleXbus Extender Type 2 Flat and Plain is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.

nVent ERIFLEX FleXbus Extender typ 3 böjd och slät
nVent ERIFLEX FleXbus Extender Type 3 Bended and Plain is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.