Busbar Supports
Underkategorier
Produkter | 31 resultat (53 artiklar)

HYTTER-APP aluminiumprofil
Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.

BS-250A fyrpolig isolerande stöd
4-Pole insulating support to create custom four pole distribution blocks for an electrical distribution system.

Universal Busbar Support, hög ampere
Adjustable High Intensity Busbar Support Kit.

ABS Justerbar isolatormodul för samlingsskena
Modules for use with Adjustable Busbar Support (ABS) Insulator Modules.

Justerbar platt stödisolator för samlingsskenor
Used with Adjustable Flat Busbar Support Rail to create custom busbar supports.

HYTTFÄSTE M
Universal bracket to help with fixing of CABS.

FBSS platt samlingsskena stöd
4-Pole Compact Flat Busbar Support. Includes mounting holes for direct fixing of protection screen. Typical Application Current Rating: 400 A. Busbar Width: 32 mm. Busbar Thickness: 5 mm.

HYTTMODULSATS
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase.

BS-400A fyrpolig isolerande stöd
4-Pole insulating support to create custom four pole distribution blocks for an electrical distribution system.

Universal Busbar Support med neutral krets, hög ampere
4-Pole universal insulated support.

ABS Justerbar Busbar Support hög Ampacity Kit
Hardware that replaces screws of Adjustable Busbar Support (ABS) Insulator Module to support larger busbars.

HYTTMODULSATS med neutral
Module kit allows for custom busbar support creation with flexibility to select distance between phases and supports, 3 phase plus neutral.