Skip to main content
Selecteer uw land/taalvoorkeur

Four Pole Distribution Blocks with Threaded Bar

Four Pole Distribution Blocks with Threaded Bar

Subcategorieën

TR Four Pole Distribution Block, 125 A

TR Four Pole Distribution Block, 125 A

TR Four Pole Distribution Block, 250 A

TR Four Pole Distribution Block, 250 A

TR Four Pole Distribution Block, 400 A

TR Four Pole Distribution Block, 400 A

TRC Four Pole Distribution Block, 400 A

TRC Four Pole Distribution Block, 400 A

TRC Four Pole Distribution Block, 630 A

TRC Four Pole Distribution Block, 630 A

TRS Four Pole Distribution Block, 160 A

TRS Four Pole Distribution Block, 160 A

Producten | 6 resultaten (6 artikelen)

PH4372.jpg image

Vierpolige verdelingsblok TR, 125 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
PH4373.jpg image

Vierpolige verdelingsblok TR, 250 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
PH4374.jpg image

Vierpolige verdelingsblok TR, 400 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space. Easily fixes onto DIN rail or mounts with screws. Ready to use out of the box.
PH4375.jpg image

TRC vierpolige verdeelblok, 400 A.

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
PH36583.jpg image

TRC vierpolige verdeelblok, 630 A.

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
PH4373.jpg image

TRS vierpolige verdeelblok, 160 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.