Busbar Supports
Producten | 31 resultaten (53 artikelen)

Set met verstelbare platte railsteun
Adjustable Flat Busbar Support Kit enables to build custom adjustable flat busbar supports.

Compacte railsteun met neutraal circuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.

Kit met railsteun van CABINE
Module kit for all busbar types.

BS-125A vierpolige isolatiesteun

ABS afstelbaar railsteunprofiel
Profile for use with Adjustable Busbar Support (ABS) Insulator Modules.

Universele railsteun
Adjustable Busbar Support Kit. For 3P or 3P+N System. Busbar thickness 5 or 10mm. One to four bar per phase. Bar from 30 to 200mm width.

Universele railsteun met nulcircuit
3-Phase universal insulated support.

Verstelbare platte rail
Adjustable Flat Busbar Support Rail enables users to build custom adjustable flat busbar supports.

CAB-APP Aluminium Profile
Aluminum profile allows for custom busbar support creation with flexibility to select distance between phases and supports.

CABINESTEUN E
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

Steun voor vlakke rail van FBS
Specific support for threaded busbars.

Versterkte compacte railsteun met nulcircuit
Compact busbar support design fits in 400 mm (15 3/4") deep panels.