CPI-aarding en -lijm vlechtwerk, roestvrij staal
        
        Beweeg over de afbeelding om te vergroten of klik om te vergroten.
      
        CPI-aarding en -lijm vlechtwerk, roestvrij staal
High-quality CPI stainless steel grounding and bonding braids can be installed in extremely corrosive environments, like offshore applications or coastal applications. The full range of CPI braids are ideal for applications using stainless steel pipe or tanks, like the food and beverage industry, building industry, transportation, oil and chemical industry.
nVent ERIFLEX offers 316L stainless steel braids and lugs, one of the highest resistant stainless steel options on the market. Our proprietary manufacturing process has been optimized to provide the best braiding, crimping, cutting and punching.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Toepassingsafbeeldingen
          
          
        
        
                                            Bronnen
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Kenmerken
- RoHS-conform
 - Superior abrasion, corrosion, chemical and UV resistance make CPI braids ideal for outdoor applications
 - Great for expansion joints where constant movement requires a flexible and durable solution
 - Ready to use out of the box, eliminates the need for cutting, stripping, crimping and punching
 - Quick and easy to install
 - Resistant to vibration and fatigue, reducing maintenance
 - Will not rust or discolor, so the appearance will never fade or change
 - Excellent electrical contact
 - No additional lugs or terminals needed
 - Non-magnetic material
 - Recommended by the EMC/EMI directives
 - Performs to the class C5 (very high) category as per ISO® 12944-2
 - EAC compliant
 - Compliant to ISO 6469-1 (Electrically propelled road vehicles - Part 1: Rechargeable energy storage system) - Section 6.2.2 Vibrations
 
Specificaties
| Materiaal | Roestvrij staal 316L (en 1,4404) | 
| Certificatiegegevens | UL® 467 | 
Brochure
Casestudy
Flyer
Technische specificatie
Technisch handboek
Certificeringen
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        CE, ERIFLEX CPI 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
- Waarschuwing
 - nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.