围栏夹钳,两个导体


围栏夹钳,两个导体
The nVent ERICO Fence Clamp, Two Conductors, is designed for grounding and bonding applications on fences, pipes, or pedestals where two separate conductors must be securely connected. This clamp ensures a reliable, high-quality electrical connection for system safety and integrity in various utility and industrial settings. Constructed from corrosion-resistant materials and engineered for durability, it is dependable for establishing effective grounding paths using two conductors.
详情
资源
功能
- 防盗外观
- 已包含不锈钢硬件
- 镀锡能够尽可能降低腐蚀风险
- Made from high quality copper alloy that minimizes the risk of corrosion while ensuring reliable conductivity
技术参数
完成 | 镀锡 |
手册
认证
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。