Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
nVent ILSCO TaskMaster® Tools - 12-Ton Crimping Tool
nVent ILSCO TaskMaster - 12-Ton Pistol Grip Crimping Tool is a crimping tool that can be used with the nVent ERICO Compression Grounding Connectors line. The C, and E crimps are compatible with this tool in addition with the nVent ILSCO Dies.
With the 12-Ton Pistol Grip Crimping Tool, it is very easy to create secure connections that can be made in a matter of minutes, due to its powerful features like 360-degree tool head rotation, dual speed pump and a variable speed trigger. To make the tool even more user-friendly it also comes with a left and right-handed manual release, LED work light and battery charge indicator.
The 12-Ton Pistol Grip Crimping Tool is powered by an 18-volt battery platform cordless system providing a combination of professional grade power, light-weight and high-performance for all day use.
Caracteristici
- 12-Ton Crimpring tool with carrying case, without battery and charger
- The 12-Ton Pistol Grip Crimping Tool is designed to be versatile for many different job site applications and conductor configurations
- Quick and easy crimping due to ergonomic design and convenient usage features
- Compatible with nVent ILSCO ILD-Dies for crimping nVent ERICO Compression Crimp Connectors - C-crimps, E-crimps
- Compliance for Power & Grounding: Tested in conjunction with dies and connectors in accordance to UL467 and UL486A/B standards
- Tool is interchangeable with other manufacturers dies
Specificații
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.