Inserter/Extractor Handle Type XL; 10 pieces
Suitable for insertion and extraction forces up to 1500 N (per pair). Robust board fixing via double bolts. The insertion function will be supported by a keying part which will be assembled onto the horizontal rail .
Kenmerken
- Suitable for insertion and extraction forces up to 1500 N (per pair)
- Handle in PA, fiberglass reinforced, UL 94V 0
- Robust board fixing with double bolt fixing
- Microswitches can be fitted
- Symmetrical, identical handle at top/bottom
Specificaties
Productkenmerken
Catalogus
Installatiehandleiding / instructieblad
Delivery of this product includes the following item(s):
Item | Omschrijving | Hoeveelheid | |
---|---|---|---|
1 | Zn die‐cast, with retainer for micro switches | 10 | |
2 | Lever, plastic, PC, black | 10 | |
3 | Zn die‐cast, guide block | 10 | |
4 | Collar screw with Torx, M2.5 x 12.3, St, nickel‐plated | 10 | |
5 | Countersunk screw with Torx, M2.5 x 17, St, nickel‐plated | 10 | |
6 | Cheesehead screw with Torx, M2.5 x 7, St, nickel‐plated | 10 |
CAD-GENERATIE
Hieronder is een lijst van geautoriseerde distributeurs die dit artikel momenteel op voorraad hebben:
Distributeur | Hoeveelheid | Datum op voorraad |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Waarschuwing
- nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.