RackChiller CDU800 Kylvätskefördelningsenhet
Hovra för att förstora bilden eller klicka för att förstora
RackChiller CDU800 Kylvätskefördelningsenhet
The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU800 is fed from a primary facility water system (FWS), where the integrated pumps drive the secondary technology cooling system (TCS) cooling loop flow. The heat exchanger transfers the excess heat from the secondary coolant to the primary. The complete system is integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks or into a separate facility room.
Branschstandarder
UL/cUL Listed; File No. SA7402
CE
Information
Resurser
Design
- 800+kW of cooling capacity @ 6K (850 LPM Primary)
- Redundant high-performance, leak-free pump system
- Integrated variable speed drives
- Coolant connections through top or bottom panel
- Integrated 10-inch touch panel display
- Remote control features through Ethernet, SNMP v3, Modbus
- On-board integrated leak detection
- Unrivaled power density – fits into standard data center footprint
- Serviceable during operation – no need for shut down during system maintenance
- Redundant system layout minimizes risk for single points of failure
- Integrates with nVent Guardian Management Gateway and sensors portfolio
Specifikationer
| Färg | Svart grå |
| Material | Mjukt stål |
| Slutför | Pläterade |
| Färgkod | RAL 7021 |
- Varning
- nVent produkter ska installeras och användas endast så som anges i nVents bruksanvisning och utbildningsmaterial. Bruksanvisningar är tillgängliga på www.nvent.com och från din nVent kundtjänstrepresentant. Felaktig installation, missbruk, felapplicering eller annan brist i att helt följa nVents instruktioner och varningar kan orsaka att produkten brister, egendomsskador, allvarliga kroppsskador och dödsfall och/eller ogiltigförklara din garanti.