Telescopic Slide, Universal, Heavy Load, 2 U
Hover to magnify image or click to enlarge
Telescopic Slide, Universal, Heavy Load, 2 U
Telescopic slides with 10 to 100 kg load capacity, > 100% extension length and with lateral mounting capability on 19". Robust telescopic sliding-rails - suitable for the installation of 19 inch chassis are suitable for mounting server enclosures fr...
Details
Resources
Features
- Static load-carrying capacity per pair 72 - 100 kg
- Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
- End stop damped
- Extension length > 100 %
- Rail width k = 19.1 mm, max. installation width of extension/drawer w = 411 mm
Specifications
| Material | Steel |
| Product Type | Telescopic Slide |
| Finish | Zinc Plated |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Length
- View All
Static Load- View All
8 parts found.
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.