Backplanes Select FiltersCloseApply Filter byFilter applied: 0Clear filtersCollapse allExpand all Product Type Backplane (207) Busbar (4) Mezzanine Board (1) Number of Slots 1 (11) 2 (16) 3 (20) 4 (24) 5 (25) 6 (16) 7 (15) 8 (22) 9 (12) 10 (10) 11 (2) 12 (5) 13 (1) 14 (1) 15 (3) 16 (3) 17 (1) 18 (1) 20 (5) 21 (10) 28 (3) View All View Less Apply Rack Height 3U (132) 6U (65) 7U (5) 9U (4) View All View Less Apply Backplane Type 60 Signal Lines (9) 90 Signal Lines (2) CompactPCI Bridge, 32-bit, 33 MHz (1) CompactPCI PlusIO (2) CompactPCI Power Backplane with P47 (4) CompactPCI Serial (3) CompactPCI Serial with Ethernet Full-mesh (18) CompactPCI Serial with Ethernet Star (14) CompactPCI Serial, No Bus (4) CompactPCI, 32-bit (21) CompactPCI, 32-bit, Secondary (2) CompactPCI, 64-bit (46) CompactPCI, 64-bit, H.110 Bus (1) CompactPCI, 64-bit, PSB, H.110 Bus (1) CompactPCI, No Bus (2) VME64x with EDC (28) VMEbus, J1, with ADC (10) VMEbus, J1, with EDC (16) VMEbus, J1/J2, with EDC (11) VMEbus, J2 (8) VPX Full-mesh (2) VPX, VITA 65 (4) View All View Less System Slot Left (50) Middle (2) Right (54) Slot 1 Left (73) Slot Width 3HP (4) 4HP (193) 5HP (4) 8HP (5) Voltage I/O 3.3 (30) 5V (45) View All View Less Apply Connector Type 01 (1) AirMax VS (36) AirMax VS2 (2) C64F (4) C96F (5) DIN 41612, C96 (45) DIN 41612, VME64x (28) HM 2.0 (75) MultiGig (6) P47 (1) View All View Less Power Connector Type (1) P47 (3) (2) P47 (6) ATX (male) Connector (1) Fastons 6.3 x 0.8 mm (13) Microfit (4) Mini-fit 10-pin (1) Mini‐fit 24-pin (2) Power Bugs for M4 Cable Lugs (167) Powerstuds M4 (6) PwrBlade (3) View All View Less Utility Connector Type Microfit, 8-pin (6) MicroMatch, 10-pin (41) MicroMatch, 8-pin (3) MicroMatch, 8-pin, 5-pin Header (30) SMCQ, 12-pin (102) SMCQ, 12-pin, 5-pin Header (5) View All View Less Filter0SubcategoriesCPCI/ CPCI Serial BackplanesDetailsVME/VME64x BackplanesDetailsUniversal Bus BackplanesDetailsVPX BackplanesDetails