Front Panels Shielding
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Rack Height
- Rack Width
- Material
Filtru aplicat: 1
Produse | 6 rezultate (43 articole)

EuropacPRO EMC Shielding Kit, Front to Side Panel
For vertical EMC shielding between recessed mounted shielded front panels and side panel.

Front Panel EMC Shielding Kit, Textile, Front to Side Panel, Recessed
For vertical EMC shielding between recessed mounted shielded front panels and side panel.

Front Panel EMC Stainless Steel Shielding Kit
The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +70°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +85°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.