Test Adapters
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Product Type
- Type
- Connector Type
- Works With
- Rack Height
- Board Depth
- Measuring Field
- Number of Layers
- Material
Produse | 9 rezultate (41 articole)



Test Adaptor Type C
Test Adapter for Boards with DIN 41612 Connectors Type C to access test points on the board.

Test Adaptor for DIN Connector Type D
Test Adapter for Boards with DIN 41612 Connectors Type D to access test points on the board.

Test Adaptor for DIN Connector Type F
Test Adapter for Boards with DIN 41612 Connectors Type F to access test points on the board.

Test Adaptor for DIN Connector Type B
Test Adapter for Boards with DIN 41612 Connectors Type B to access test points on the board.

Test Adaptor for DIN Connector Type M
Test Adapter for Boards with DIN 41612 Connectors Type M to access test points on the board.

Test Adaptor for DIN Connector Type E
Test Adapter for Boards with DIN 41612 Connectors Type E to access test points on the board.

Intermediate Adapter to Assemble Several 3 U Testadapter
Bracket kit to make an 6 / 9 U Testadapter from 3 U Testadapters.