Steel Cabinets
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Type
- Frame Material
- Works With
- Cladding Material
- Rack Height
- Material
- Color
- Frame Color
- Height
- Color Code
- Frame Color Code
- Finish
- Cladding Color
- Rack Width
- Cladding Color Code
- Width
- Depth
- Protection Rating
- Static Load
- Complies With
- Number of Compartments
- Static Load
- Dynamic Load
- Dynamic Load
Filtru aplicat: 1
Produse | 24 rezultate (110 articole)

Varistar CP Deco Cabinet With 19" Panel Mounts in Deco Frame
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.

Varistar CP IP 20 Cabinet, Glass Front Door, Steel Rear Door
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.

Varistar CP IP 55 Cabinet
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.

Varistar CP EMC Cabinet, IP 20
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.

Varistar CP EMC Cabinet, IP 55
Varistar is a robust welded steel frame cabinet with high IP, thermal management, shock, vibration and EMC capabilities.

Varistar CP On-Board Cabinet, Rolling Stock, Railways

Varistar CP MIL Cabinet

Varistar CP Seismic Cabinet, Bellcore Zone 4, EMC

Varistar CP Seismic Heavy Load Cabinet, Bellcore Zone 4, EMC

Varistar CP Server Cabinet
Welded steel frame for high static load requirments. Prepared for 19" integration of IT assets.

Varistar CP Server Cabinet With Castors
Welded steel frame for high dynamic load requirments. Prepared for 19" integration of IT assets.

Varistar CP Cabeling Rack
Welded steel frame for high static load requirments. Prepared for high cable densities and 19" integration.