Aluminum Cabinets
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Frame Material
- Cladding Material
- Frame Color
- Frame Color Code
- Cladding Color
- Cladding Color Code
- Rack Height
- Height
- Width
- Depth
- Static Load
- Protection Rating
- Complies With
Filtru aplicat: 1
Produse | 5 rezultate (54 articole)

Novastar Cabinet Without Door and Rear Panel
Aluminum frame cabinets with attractive design, available in multiple dimesions and colors.

Novastar Cabinet With Glazed Door and Rear Panel
Aluminum frame cabinets with attractive design, available in multiple dimesions and colors.

19" Labrack Mobile
Open frame rack ideally for general electronics, test & measurement, audio/video and broadcasting applications.

Labrack 19" Open Rack Uprights
19" uprights for open or bare rack with up to 200 kg load capacity.