PCB Tainers, Retainers & Card Guides
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Product Type
- Material
- Type
- Board Thickness
- Board Thickness
Produse | 21 rezultate (25 articole)

Series 165 Board Retainer
The Series 165 provides board retention in low shock and vibration sheet metal applications.

Series 166 Board Retainer
The Series 166 provides board retention in low shock and vibration sheet metal applications.

Series 125 Board Retainer
The Series 125 provides board retention in low shock and vibration sheet metal applications.

Series 126 Board Retainer
The Series 126 provides board retention in low shock and vibration sheet metal applications.

Series NW125 Board Retainer
The Series NW125 provides board retention in low shock and vibration cold wall applications.

Series NW126 Board Retainer
The Series NW126 provides board retention in low shock and vibration cold wall applications.

Series NW165/NW166 Board Retainer
The Series NW165/NW166 provides board retention in low shock and vibration cold wall applications.

Series 24 Lok-Tainer
The Series 24 provides board retention in low shock and vibration sheet metal applications.

Series 25 Lok-Tainer
The Series 25 provides board retention in low shock and vibration cold wall applications.

Series 28 Lok-Tainer
The Series 28 provides board retention in moderate shock and vibration cold wall applications.

Series 29 Lok-Tainer
The Series 29 provides board retention in moderate shock and vibration cold wall applications.

Series 35-7 PCB-Tainer
The Series 35-7 provides board retention in low shock and vibration sheet metal applications.