Rugged Card & Wedge Loks
Filtrați după
Filtru aplicat:
0
Eliminare filtre
- Product Type
- Material
- Type
- Thermal Performance
- Profile
- Profile
- Clamp Force
- Clamp Force
- Gap Width
- Gap Width
Produse | 42 rezultate (42 articole)

Series 240 Card-Lok
The 240 Series provides board retention and cooling in rugged cold wall applications.

Series 280 PR Card-Lok
The 280 Positive Retraction Series provides board retention and cooling in rugged cold wall applications, while allowing for Card-Lok to avoid stiction and be removed reliably from Chassis Wall.

Series 260 PR Card-Lok
The 260 Positive Retraction Series provides board retention and cooling in rugged cold wall applications, while allowing for Card-Lok to avoid stiction and be removed reliably from Chassis Wall.

Series 265 PR Card-Lok
The 265 Positive Retraction Series provides board retention and cooling in rugged cold wall applications, while allowing for Card-Lok to avoid stiction and be removed reliably from Chassis Wall.

Series 236 Card-Lok
The 236 Series provides board retention and cooling in rugged cold wall applications.

Series 235 Card-Lok
The 235 Series provides board retention and cooling in rugged cold wall applications.

Series 260HTS Card-Lok
The 260HTS Series provides board retention and superior cooling in extreme shock and vibration cold wall applications.

Series 261 Card-Lok
The 261 Series provides board retention and cooling in rugged cold wall applications.

Series 263 Card-Lok
The 263 Series provides board retention and cooling in rugged cold wall applications.

Series 263HC Card-Lok
The 263 Series provides board retention and cooling in rugged cold wall applications.

Series 265HC Card-Lok
The 265HC Series provides board retention and cooling in extreme shock and vibration

Series 223 Torque Limiting Card-Lok
The rugged Series 223 doesn't require the use of calibrated torque wrench tools for field installation.