Filtra per
Filtro applicato:
1
Cancella filtri
- Tipo di prodotto
- Famiglia di prodotti
- Altezza del rack
- Larghezza rack
- Materiale
Filtro applicato: 1
Prodotti | 4 risultati (37 items)

Front Panel EMC Stainless Steel Shielding Kit
The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +70°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +85°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.