RackChiller 机架歧管
 将鼠标悬停以放大图片或点击以放大
        
        将鼠标悬停以放大图片或点击以放大
       
        RackChiller 机架歧管
RackChiller Rack Manifolds are a configurable solution utilized in liquid cooled applications that require increased uptime and improved power usage effectiveness. Designed with integration and installation in mind, the manifolds utilize plug-and-play style connections, universal mounting features and coexist with other data center accessory equipment.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      详情
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          资源
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
功能
- 从 CDU 装置或设备歧管输送水基冷却液到冷板设备
- 标准配置使用跨接软管将歧管连接到冷板设备(跨接软管单独销售)
- 软管鞭结构可直接连接到冷板设备,利用软管鞭直接连接到歧管
- Various dripless, quick disconnect connectors available to match existing cold plate equipment
- Button-style mounting to be used with universal mounting brackets (also used with RackPower PDU products)
- Increases data up-time
- Extends server equipment life span
- Improves data center power usage effectiveness, providing annual return on investment
- Multiple connectivity options to match downstream cooling equipment needs
- Plug-and-play style installation
- Universal mounting features to coexist with other rack accessory equipment (i.e. PDU’s, cable management, airflow management, etc.)
- Two major configurations designed to service alternate secondary cooling loop products
- 1.50 x 1.50 (38mm x 38mm) extruded stainless steel construction
- Friction-drilled, ORB-6 port threads
- Standard manifolds utilize Parker NSP-06 quick disconnect connectors
- Eaton FD-83 supply/return ball valve connector
技术参数
安装手册 / 说明表
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。