Breadcrumb
- Home
- ...
- Front Panels & Cassettes
- Front Panel & Plug-In Units Components
- PIU Handles
- Handle Accessories
- Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
- Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
Micro Switch for IEL or IET handle. The micro switch fits also for the Offset versions of the handle.
Caracteristici
- Plastic, PC, UL 94 V-0
- Suitable mating connectors not included in scope of delivery
- Max. switched current 50 mA
- Electr. life ≥ 20,000 switching cycles
- Mech. life≥ 20,000 switching cycles
- Molex connector housing
- Molex crimp contact and fixing clip
Specificații
Atribute produs
Mating connector not included in delivery. Mating connectors from Molex e.g. 53261-0319, 53048-0310, 53047-0310, 53398-0319, 51047-0300.
Catalog
Manual de instalare/Fișă de instrucțiuni
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | Microswitch, with cable and connector housing, plastic, UL94 V0 | 10 |
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.