Feet
Filtru aplicat: 1
Produse | 12 rezultate (29 articole)

CompacPRO Rear Foot With Rubber Inlay
The rear foot with rubber inlay enables improved storage on the rear side of the case.

CompacPRO Rear Foot
The rear foot enables the assembly of the rear hood.

CompacPRO Tip-Up Handle
The tip-up carrying handle can be used for carrying a case or used for tip-up the case.

CompacPRO Rear Foot with Edge Protection
The rear foot/ edge protection can be used for the CompacPRO cases.

Die Cast Foot
The tip‐up feet from aluminum die cast material enable mounting on the bottom plate of a case.

Plastic Foot
The tip‐up feet form plastic material enable mounting on the bottom plate of a case.

Plastic Foot for Cases
The plastic feet can be mounted on the bottom cover of a case or chassis.

PropacPRO Foot for Rear Hood
The rear foot enables the assembly of the rear hood.

Tip-up Foot for Chassis, Plastic
Tip-up foot for chassis.

Tip-Up Handle Replacement Handle Bar
Universal bar.

Stacking Aid Kit
Stacking aid is clipped onto tip-up foot.

Rubber Foot Kit for Cases
The rubber foot can be mounted on the bottom cover of a case or chassis.