Filtruj wg
Zastosowane filtry:
1
Usuń filtry
- Typ produktu
- Rodzina produktów
- Typ
- Typ uchwytu
- Współpracuje z
- Wysokość stojaka
- Wykończenie
- Wysokość
- Materiał
- Montaż
- Liczba opakowań
- Kolor
- Kod koloru
- Ekranowanie EMC
- Długość
- Szerokość stojaka
- Szerokość
- Głębokość
- Rozmiar gwintu
- Średnica
- Wykończenie z przodu
- Wykończenie z tyłu
- Obciążenie statyczne
- Stopień ochrony
- Obrabiane krawędzie
- Zgodność z
Zastosowane filtry: 1
Produkty | 63 Wyników (447 artykuły)

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Numer katalogowyNazwa elementuAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

Varistar CP Heavy-Load Cross Member
Side crossbar to support 19" uprights in a 800 mm wide cabinet.
Numer katalogowyNazwa elementuAdd to Quote action
Varistar CP Heavy-Load Cross Member, RAL 7021, 1000D
Varistar CP Heavy-Load Cross Member, RAL 7021, 1100D
Varistar CP Heavy-Load Cross Member, RAL 7021, 1200D
Varistar CP Heavy-Load Cross Member, RAL 7021, 600D
Varistar CP Heavy-Load Cross Member, RAL 7021, 800D
Varistar CP Heavy-Load Cross Member, RAL 7021, 900D

Grounding/Earthing Washer

Panhead Screw, Pozidrive
Panhead Screw, Pozidrive.
Numer katalogowyNazwa elementuAdd to Quote action
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, 50 pieces
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, 100 pieces
Panhead Screw, Phillips, M6 x 16, Steel Zinc‐Plated, Black, 100 Pieces
Screw With Captive Nomel Washer, Pozidriv, M6 x 16, Steel Zinc-plated, 50 Pieces
Screw With Captive Nomel Washer, Pozidriv, M6 x 16, Steel Zinc-plated, 100 Pieces
Panhead Screw, Pozidriv, Cross Recess M5 x 12, Steel Zinc Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 8, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 6, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 10, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5x12, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 16, Steel Nickel Plated, 100 pieces
Panhead Screw, Pozidriv, Cross Recess M2.5 x 5, Steel Nickel Plated, 100 pieces
Panhead Screw, Phillips, M3 x 6, Steel Zinc-Plated, 100 pieces
Panhead Screw, Phillips, M5 x 10, Steel Zinc-Plated, 100 pieces

Panhead Screw, Torx with Washer
Accesory parts like screws, washer and nuts enable the mounting of 19” accessories.

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Numer katalogowyNazwa elementuAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

19" Assembly Kit M6
The assembly kits allow the assembly of 19" components into a cabinet.
Numer katalogowyNazwa elementuAdd to Quote action
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 8 pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 50 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 100 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 50 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces

Varistar Gasketing Kit
Gasket material for containment racks.
Numer katalogowyNazwa elementuAdd to Quote action
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 600W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 1 Cabinet, 800W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 600W
Varistar CP Gasketing Kit, Horizontal, for Cabinet Bottom, for 10 Cabinets, 800W

19" Cable Ducting
19" unit for easy and effective cable management.

Cable Channel
Cable ducting in side and rear cabinet areas and mounting on cabinet uprights, depth members or C-profiles.

19" Front Panel
19" Front panel are available on black and grey colors.
Numer katalogowyNazwa elementuAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized