Skip to main content

Wybierz kraj / język

Backup Power

Produkty | 61 Wyników (619 artykuły)

PH3372.jpg image

TD Compact Four Pole Distribution Block, 40 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections
PH4372.jpg image

TR Four Pole Distribution Block, 125 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 125 A
PH31562.jpg image

SBLT-250 Lug-to-Tunnel Power Terminal

Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Numer katalogowyNazwa elementuAdd to Quote action
Power Terminal, Lug-to-Tunnel, 250 A
nVent ERIFLEX Single Pole Distribution Block

Single Pole Distribution Block

Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
Numer katalogowyNazwa elementuAdd to Quote action
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum
PH41616.eps image

Zacisk HCBC nVent ERIFLEX FleXbus

nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
Numer katalogowyNazwa elementuAdd to Quote action
Zacisk HCBC nVent ERIFLEX FleXbus, 100 mm x 160 mm
Zacisk HCBC nVent ERIFLEX FleXbus, 120 mm x 180 mm
Zacisk HCBC nVent ERIFLEX FleXbus, 160 mm x 220 mm
Zacisk HCBC nVent ERIFLEX FleXbus, 63 mm x 123 mm
Zacisk HCBC nVent ERIFLEX FleXbus, 80 mm x 140 mm
PH40534.jpg image

Pianka FBS nVent ERIFLEX FleXbus

nVent ERIFLEX FleXbus Foam Barrier FBS is a two-component, expanding polyurethane sealant that stops smoke and fire. It is used to seal component openings, openings with many penetrating elements, that are difficult to access or that are irregular.
Numer katalogowyNazwa elementuAdd to Quote action
Pianka FBS nVent ERIFLEX FleXbus, 2,1 L Maks. Wydajność objętościowa
Pianka FBS nVent ERIFLEX FleXbus, 1,9 L Maks. Wydajność objętościowa
nVent ERIFLEX FleXbus Stripper Cutter

Nóż do izolacji nVent ERIFLEX FleXbus

nVent ERIFLEX FleXbus Stripper Cutter is designed for stripping nVent ERIFLEX FleXbus Conductor insulation without damaging the conductive multi-wire braid.
Numer katalogowyNazwa elementuAdd to Quote action
Nóż do izolacji nVent ERIFLEX FleXbus
PH41597

Przewód nVent ERIFLEX FleXbus

Numer katalogowyNazwa elementuAdd to Quote action
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 3 000 mm x 50 mm x 50 mm x 25 mm x 17 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 4 000 mm x 50 mm x 50 mm x 25 mm x 22,7 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 5 000 mm x 50 mm x 50 mm x 25 mm x 28,4 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 6 000 mm x 50 mm x 50 mm x 25 mm x 34,1 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 7 000 mm x 50 mm x 50 mm x 25 mm x 39,7 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 8 000 mm x 50 mm x 50 mm x 25 mm x 45,4 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 9 000 mm x 50 mm x 50 mm x 25 mm x 51,1 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 10 000 mm x 50 mm x 50 mm x 30 mm x 77,4 kg
FleXbus Conductor, 2,806 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor, 2,806 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor, 2,806 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor, 2,806 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor, 2,806 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 2 000 mm x 50 mm x 50 mm x 30 mm x 15,5 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 3 000 mm x 50 mm x 50 mm x 30 mm x 23,2 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 4 000 mm x 50 mm x 50 mm x 30 mm x 31 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 5 000 mm x 50 mm x 50 mm x 30 mm x 38,7 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 6 000 mm x 50 mm x 50 mm x 30 mm x 46,4 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 7 000 mm x 50 mm x 50 mm x 30 mm x 54,2 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 8 000 mm x 50 mm x 50 mm x 30 mm x 61,9 kg
Przewód nVent ERIFLEX FleXbus, 1 810 mm², 9 000 mm x 50 mm x 50 mm x 30 mm x 69,7 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 10 000 mm x 25 mm x 12,5 mm x 12,7 kg
FleXbus Conductor, 0,341 in² ,433,07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor, 0,341 in² ,472,44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor, 0,341 in² ,511,81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor, 0,341 in² ,551,18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor, 0,341 in² ,590,55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor, 0,341 in² ,629,92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor, 0,341 in² ,669,29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor, 0,341 in² ,708,66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor, 0,341 in² ,748,03'' x 0.98" x 0.49" x 53.78 lb
Przewód nVent ERIFLEX FleXbus, 220 mm², 2 000 mm x 25 mm x 12,5 mm x 2,5 kg
FleXbus Conductor, 0,341 in² ,787,4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor, 0,341 in² ,826,77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor, 0,341 in² ,866,14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor, 0,341 in² ,905,51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor, 0,341 in² ,944,88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor, 0,341 in² ,984,25'' x 0.98" x 0.49" x 70.97 lb
Przewód nVent ERIFLEX FleXbus, 220 mm², 3 000 mm x 25 mm x 12,5 mm x 3,8 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 4 000 mm x 25 mm x 12,5 mm x 5,1 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 5 000 mm x 25 mm x 12,5 mm x 6,3 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 6 000 mm x 25 mm x 12,5 mm x 7,6 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 7 000 mm x 25 mm x 12,5 mm x 8,9 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 8 000 mm x 25 mm x 12,5 mm x 10,1 kg
Przewód nVent ERIFLEX FleXbus, 220 mm², 9 000 mm x 25 mm x 12,5 mm x 11,4 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 10 000 mm x 25 mm x 12,5 mm x 18,4 kg
FleXbus Conductor, 0,558 in² ,433,07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor, 0,558 in² ,472,44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor, 0,558 in² ,511,81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor, 0,558 in² ,551,18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor, 0,558 in² ,590,55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor, 0,558 in² ,629,92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor, 0,558 in² ,669,29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor, 0,558 in² ,708,66'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,558 in² ,748,03'' x 0.98" x 0.49" x 78.24 lb
Przewód nVent ERIFLEX FleXbus, 360 mm², 2 000 mm x 25 mm x 12,5 mm x 3,7 kg
FleXbus Conductor, 0,558 in² ,787,4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor, 0,558 in² ,826,77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor, 0,558 in² ,866,14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor, 0,558 in² ,905,51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor, 0,558 in² ,944,88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor, 0,558 in² ,984,25'' x 0.98" x 0.49" x 103.37 lb
Przewód nVent ERIFLEX FleXbus, 360 mm², 3 000 mm x 25 mm x 12,5 mm x 5,5 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 4 000 mm x 25 mm x 12,5 mm x 7,3 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 5 000 mm x 25 mm x 12,5 mm x 9,2 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 6 000 mm x 25 mm x 12,5 mm x 11 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 7 000 mm x 25 mm x 12,5 mm x 12,9 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 8 000 mm x 25 mm x 12,5 mm x 14,7 kg
Przewód nVent ERIFLEX FleXbus, 360 mm², 9 000 mm x 25 mm x 12,5 mm x 16,5 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 10 000 mm x 25 mm x 12,5 mm x 25,8 kg
FleXbus Conductor, 0,845 in² ,433,07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor, 0,845 in² ,472,44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor, 0,845 in² ,511,81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,845 in² ,551,18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor, 0,845 in² ,590,55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor, 0,845 in² ,629,92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor, 0,845 in² ,669,29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor, 0,845 in² ,708,66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor, 0,845 in² ,748,03'' x 0.98" x 0.49" x 108.44 lb
Przewód nVent ERIFLEX FleXbus, 545 mm², 2 000 mm x 25 mm x 12,5 mm x 5,2 kg
FleXbus Conductor, 0,845 in² ,787,4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor, 0,845 in² ,826,77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor, 0,845 in² ,866,14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor, 0,845 in² ,905,51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor, 0,845 in² ,944,88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor, 0,845 in² ,984,25'' x 0.98" x 0.49" x 142.82 lb
Przewód nVent ERIFLEX FleXbus, 545 mm², 3 000 mm x 25 mm x 12,5 mm x 7,8 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 4 000 mm x 25 mm x 12,5 mm x 10,3 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 5 000 mm x 25 mm x 12,5 mm x 12,9 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 6 000 mm x 25 mm x 12,5 mm x 15,5 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 7 000 mm x 25 mm x 12,5 mm x 18,1 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 8 000 mm x 25 mm x 12,5 mm x 20,7 kg
Przewód nVent ERIFLEX FleXbus, 545 mm², 9 000 mm x 25 mm x 12,5 mm x 23,3 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 10 000 mm x 25 mm x 25 mm x 12,5 mm x 29,5 kg
FleXbus Conductor, 0,992 in² ,433,07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor, 0,992 in² ,472,44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0,992 in² ,511,81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor, 0,992 in² ,551,18'' x 0.98" x 0.98" x 0.49" x 91.47 lb
FleXbus Conductor, 0,992 in² ,590,55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor, 0,992 in² ,629,92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor, 0,992 in² ,669,29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor, 0,992 in² ,708,66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor, 0,992 in² ,748,03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
Przewód nVent ERIFLEX FleXbus, 640 mm², 2 000 mm x 25 mm x 25 mm x 12,5 mm x 5,9 kg
FleXbus Conductor, 0,992 in² ,787,4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor, 0,992 in² ,826,77'' x 0.98" x 0.98" x 0.49" x 137.75 lb
FleXbus Conductor, 0,992 in² ,866,14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor, 0,992 in² ,905,51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor, 0,992 in² ,944,88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor, 0,992 in² ,984,25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
Przewód nVent ERIFLEX FleXbus, 640 mm², 3 000 mm x 25 mm x 25 mm x 12,5 mm x 8,8 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 4 000 mm x 25 mm x 25 mm x 12,5 mm x 11,8 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 5 000 mm x 25 mm x 25 mm x 12,5 mm x 14,7 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 6 000 mm x 25 mm x 25 mm x 12,5 mm x 17,7 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 7 000 mm x 25 mm x 25 mm x 12,5 mm x 20,6 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 8 000 mm x 25 mm x 25 mm x 12,5 mm x 23,6 kg
Przewód nVent ERIFLEX FleXbus, 640 mm², 9 000 mm x 25 mm x 25 mm x 12,5 mm x 26,5 kg
FleXbus Conductor, 1.24 in², 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor, 1.24 in², 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor, 1.24 in², 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor, 1.24 in², 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor, 1.24 in², 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor, 1.24 in², 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor, 1.24 in², 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor, 1.24 in², 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor, 1.24 in², 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor, 1.24 in², 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor, 1.24 in², 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor, 1.24 in², 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor, 1.24 in², 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor, 1.24 in², 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor, 1.24 in², 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor, 1.24 in², 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor, 1.24 in², 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor, 1.24 in², 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor, 1.24 in², 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor, 1.24 in², 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor, 1.24 in², 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor, 1.24 in², 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor, 1.24 in², 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
Przewód nVent ERIFLEX FleXbus, 960 mm², 10 000 mm x 50 mm x 50 mm x 25 mm x 44,5 kg
FleXbus Conductor, 1,488 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor, 1,488 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor, 1,488 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor, 1,488 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,488 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor, 1,488 in² ,629,92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor, 1,488 in² ,669,29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
Przewód nVent ERIFLEX FleXbus, 960 mm², 2 000 mm x 50 mm x 50 mm x 25 mm x 8,9 kg
FleXbus Conductor, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
Przewód nVent ERIFLEX FleXbus, 960 mm², 3 000 mm x 50 mm x 50 mm x 25 mm x 13,3 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 4 000 mm x 50 mm x 50 mm x 25 mm x 17,8 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 5 000 mm x 50 mm x 50 mm x 25 mm x 22,2 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 6 000 mm x 50 mm x 50 mm x 25 mm x 26,7 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 7 000 mm x 50 mm x 50 mm x 25 mm x 31,1 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 8 000 mm x 50 mm x 50 mm x 25 mm x 35,6 kg
Przewód nVent ERIFLEX FleXbus, 960 mm², 9 000 mm x 50 mm x 50 mm x 25 mm x 40 kg
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 10 000 mm x 50 mm x 50 mm x 25 mm x 56,8 kg
FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor, 1,984 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor, 1,984 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb
Przewód nVent ERIFLEX FleXbus, 1 280 mm², 2 000 mm x 50 mm x 50 mm x 25 mm x 11,4 kg
PH41607.eps image

Płytka przedłużająca nVent ERIFLEX FleXbus typ 1 - płaska i otworowana

nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Numer katalogowyNazwa elementuAdd to Quote action
Płytka przedłużająca nVent ERIFLEX FleXbus typ 1 - płaska i otworowana, 960 mm², 1280 mm², 1810 mm²
Płytka przedłużająca nVent ERIFLEX FleXbus typ 1 - płaska i otworowana, 220 mm², 360 mm², 545 mm²
Płytka przedłużająca nVent ERIFLEX FleXbus typ 1 - płaska i otworowana, 640 mm²
PH41619.eps image

Osłona nVent ERIFLEX FleXbus IP2x dla 1 przewodu na fazę

nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 400 to 1600kVA.
Numer katalogowyNazwa elementuAdd to Quote action
Osłona nVent ERIFLEX FleXbus IP2x dla 1 przewodu na fazę
PH31563.jpg image

SBTT-250 Tunnel-to-Tunnel Power Terminal

Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Numer katalogowyNazwa elementuAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 250 A
PH34226.jpg image

BD Two Pole Distribution Block, 40 A

Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Numer katalogowyNazwa elementuAdd to Quote action
Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections