VPX System, Rugged, 10 U, 10 Slot, Pluggable PSU
Rugged VPX system for 10 VPX boards 6 U, 1", 160 mm and 10 Rear I/O boards. The power for the system is supplied by a pluggable VPX power supply. A fan control module monitors the fans, the temperature and voltage.
Caracteristici
- System designed in accordance with: MIL-STD-810F, MIL-STD-167, MIL-STD-461, IP 20
- For rugged applications with increased shock and vibration resistance
- PSU, 1 pluggable power supply, 1000 W, 6 U, space for a second PSU
- Backplane VPX 10 slot, 6 U, in accordance with VITA 65, Backplane Profile BKP6-CEN10-11.2.4.4
- 100 to 240 VAC input on the back, main switch on the front of the chassis
- LED voltage and fan fail indicator on the front
- 6 U Front card cage and 6U Rear I/O card cage, with 10 Slot VPX backplane
- Prepared for Telescopic slides
- Optimal EMC protection through hinged front and rear panel with integrated Honeycomp filter
Specificații
Atribute produs
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al; 19" angle, closed top and bottom plate; front handles; hinged front panel; hinged rear panel; Honeycombfilter; recessed front and rear board cage | 1 | |
| 10 | Main switch, front side | 1 | |
| 11 | AC mains input, mains filter, mains fuse | 1 | |
| 12 | Cable harness to connect all system components | 1 | |
| 13 | User manual | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips | 10 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips | 10 | |
| 4 | VPX backplane for 6 U boards, 10 Slot (Part no. 23001-858) | 1 | |
| 5 | Power-Backplane for 6 U plug-in power supplies | 2 | |
| 6 | Plug-in power supplies, 6 U, 1000 W | 1 | |
| 7 | Fan unit, exchangeable from the front; temperature-dependent speed control | 1 | |
| 8 | Fan control module (FCM2) for fan monitoring/regulating | 1 | |
| 9 | Display module | 1 |
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.