Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm
Small form factor case with integrated EMC-shielding and conduction cooling for eNUC boards, based on the innovative and flexible nVent SCHROFF Interscale platform.
Caracteristici
- Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
- Compliant with the SDT.03 embeddedNUC standard http://www.sget.org/standards.html
- Cutouts specific for IES MB95 embedded NUC board (http://en.ies.de/)
- Integrated EMC protection
- Integrated heat sink on top cover with 5 mm heat fins
- Rigid construction requires only two screws
- Color RAL 7016
- Board mounting studs installed
- Other dimensions, cutout shapes or locations, and screen printing available
Specificații
Atribute produs
Catalog
Manual de instalare/Fișă de instrucțiuni
Delivery of this product includes the following item(s):
| Item | Descriere | Cantitate | |
|---|---|---|---|
| 1 | Base with 2 side panels and rear panel, Al, 1 mm, RAL 7016 (anthracite grey) | 1 | |
| 2 | Top cover with integrated heat sink, Al, 1 mm, RAL 7016 | 1 | |
| 3 | Front panel, Al, 1 mm, RAL 7016 | 1 | |
| 4 | Pre-installed M2.5 studs with Torx T8 screws for board mounting | 4 | |
| 5 | User manual | 1 |
GENERARE CAD
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.