Skip to main content

Vă rugăm să selectați țara/preferințele de limbă

Glazed Doors

Glazed Doors
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Product Family
  • Type
  • Works With
  • Locking Type
  • Color
  • Color Code
  • Rack Height
      Aplicați
    • Height
        Aplicați
      • Width
          Aplicați
        • Protection Rating
        • Complies With
        Filter1

        Filtru aplicat: 1

        View All Filters (1)

        Produse | 4 rezultate (68 articole)

        double door ip 20

        Varistar CP Double Glazed Door, IP 20, 3-Point Locking

        Varistar CP Double glass door with 3-point locking for applications with IP 20 protection.
        connecting plate

        Varistar CP Steel Door, Glazed With 3-Point Locking, Shortened

        21630399.396.tif image

        Varistar CP Glazed Door With 1-Point Locking

        Varistar CP Glass Door Single Point Locking for IP 20 applications.
        21630399.396.tif image

        Varistar CP Glazed Door With 3-Point Locking

        Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.