Coding & Accessories
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Type
- Works With
- Groove Width
- Material
- Color
Filtru aplicat: 1
Produse | 7 rezultate (21 articole)

Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Based on the IEEE standard guide rails and handles can be coded.

Guide Rail ESD CLip
ESD clip ensures conductive contact between PCB and horizontal rail.

Guide Rail Multi Piece, Mid-Piece Aluminium/Plastic Extrusion
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion.

Guide Rail With Coding IEEE ESD Clip, Alignment Pin
The ESD clip for the alignment pin is mounted onto guide rails in accordance with IEEE 1101.10/11.

Guide Rail Multi Piece, Mid-Piece Aluminium Extrusion for 4.4-inch PCBs (EuropacPRO)
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion.

Guide Rail Multi Piece, Mid-Piece Aluminium/Plastic Extrusion
Guide rail mid-piece for individual multi-piece guide rails out of plastic or Aluminum extrusion.

Coding Block for Guide Rail Accessory Type, PC
The keying/coding block is slotted into the horizontal rail and positioned in front of a guide rail.