Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
High Force 311 Inserter/Extractor
The HF311 Series was designed in accordance with VITA 48.4 and 48.5 to provide up to 20:1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contacts. The integrated spring provides positive pressure on connectors during Card Lok actuation and consistent self-compensation for board tolerances. The HF311-TC is ideal for 2nd level maintenance; can be operated with a gloved hand and no specialized tools are required.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Caracteristici
- Designed in accordance with VITA 48.4 and 48.5 specifications
- Maintains positive pressure on connectors
- Compliant with 2nd level maintenance; can be operated with a gloved hand, no specialiezed tools are required
- Provides self-compensation for board tolerances
- Integrated latching mechanism
- Custom silkscreen available
Specificații
Atribute produs
GENERARE CAD
Mai jos este o listă de distribuitori autorizați care au în prezent acest articol în stoc:
| Distribuitor | Cantitate | Data în stoc |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.