Skip to main content

Wybierz kraj / język

Backup Power

Produkty | 61 Wyników (619 artykuły)

PH2880.jpg image

TD Compact Four Pole Distribution Block, 160 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97" Dp
Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 2.76" Dp
PH38980.jpg image

IBS Advanced Round Insulated Braided Conductor, Halogen Free

IBS Advanced round, insulated, braided and halogen-free power conductor..
Numer katalogowyNazwa elementuAdd to Quote action
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 32.68"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 40.55"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 12.99"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 16.93"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 20.87"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8"
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8"
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68"
PH36583.jpg image

TRC Four Pole Distribution Block, 630 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, Flat, 630 A
PH38979.jpg image

IBS/IBSB Advanced Insulated Braided Conductor, Halogen Free

IBS/IBSB Advanced Flat Insulated Braided Power Conductor, Halogen Free.
Numer katalogowyNazwa elementuAdd to Quote action
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 40.55"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 9.06"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 12.99"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 16.93"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 20.87"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 24.8"
IBS Advanced Insulated Braided Conductor, 160 A, 0.79" x 0.07" x 32.68"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"
IBS Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 40.55"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 9.06"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 12.99"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 16.93"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 20.87"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 24.8"
IBSB Advanced Insulated Braided Conductor, 350 A, 0.94" x 0.2" x 32.68"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 40.55"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 9.06"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 12.99"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 16.93"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 20.87"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 24.8"
IBSB Advanced Insulated Braided Conductor, 400 A, 1.26" x 0.17" x 32.68"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 40.55"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 12.99"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 16.93"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 20.87"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 24.8"
IBSB Advanced Insulated Braided Conductor, 500 A, 1.26" x 0.28" x 32.68"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 40.55"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 12.99"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 16.93"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 20.87"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 24.8"
IBSB Advanced Insulated Braided Conductor, 630 A, 1.26" x 0.36" x 32.68"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 40.55"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 9.06"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 12.99"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 16.93"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 20.87"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 24.8"
IBSB Advanced Insulated Braided Conductor, 160 A, 0.47" x 0.11" x 32.68"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 40.55"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 9.06"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 12.99"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 16.93"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 20.87"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 40.55"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 9.06"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8"
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68"
PH41635.eps image

Zestaw wsporczy nVent ERIFLEX FleXbus 3 biegunowy, przewód zerowy, ułożenie płaskie

nVent ERIFLEX FleXbus Support Kit Flat 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
Numer katalogowyNazwa elementuAdd to Quote action
Zestaw wsporczy nVent ERIFLEX FleXbus 3 biegunowy, przewód zerowy, ułożenie płaskie, 138 mm x 125,5 mm
Zestaw wsporczy nVent ERIFLEX FleXbus 3 biegunowy, przewód zerowy, ułożenie płaskie, 87,5 mm x 119,5 mm
PH31575.jpg image

TDL Compact Four Pole Distribution Block, 400 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections
PH4152.jpg image

Neutral Bar for TD Distribution Blocks

Additional neutral bar.
Numer katalogowyNazwa elementuAdd to Quote action
Neutral Bar for TD Distribution Blocks, 125 A IEC
Neutral Bar for TD Distribution Blocks, 160 A IEC
PH4373.jpg image

TRS Four Pole Distribution Block, 160 A

Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Numer katalogowyNazwa elementuAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 160 A
PH38304.jpg image

IBSHY Insulated Braided Conductor for Compact Circuit Breakers

High temperature braided conductor for compact circuit breakers, halogen free.
Numer katalogowyNazwa elementuAdd to Quote action
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 22.2"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 24.8"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 27.6"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 30.1"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 32.7"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 9.1"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 13"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 14.4"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 16.9"
IBSHY Insulated Braided Conductor for Compact Circuit Breakers, 160 A, 19.7"
PH35648.jpg image

PBC Braided Power Shunt

PBC Flat Braided Power Conductor.
Numer katalogowyNazwa elementuAdd to Quote action
Flat Braided Power Shunt, 1,973.52 kcmil, 17.7"
Flat Braided Power Shunt, 197.35 kcmil, 9.84"
Flat Braided Power Shunt, 197.35 kcmil, 19.7"
Flat Braided Power Shunt, 2,368.23 kcmil, 19.7"
Flat Braided Power Shunt, 236.82 kcmil, 9.84"
Flat Braided Power Shunt, 2,961 kcmil, 31.496"
Flat Braided Power Shunt, 300 kcmil, 9.84"
Flat Braided Power Shunt, 300 kcmil, 19.7"
Flat Braided Power Shunt, 394.7 kcmil, 9.84"
Flat Braided Power Shunt, 394.7 kcmil, 19.7"
Flat Braided Power Shunt, 493.38 kcmil, 11.8"
Flat Braided Power Shunt, 592.06 kcmil, 15.75"
Flat Braided Power Shunt, 789.41 kcmil, 15.75"
Flat Braided Power Shunt, 986.76 kcmil, 15.75"
Flat Braided Power Shunt, 1,184.12 kcmil, 17.7"
Flat Braided Power Shunt, 1,578.82 kcmil, 17.7"
PH40543.jpg image

Zestaw nVent ERIFLEX FleXbus do oznaczania faz

Numer katalogowyNazwa elementuAdd to Quote action
Zestaw nVent ERIFLEX FleXbus do oznaczania faz
PH41623.eps image

Przepust IP55 nVent ERIFLEX FleXbus

Przepusty IP55 nVent ERIFLEX FleXbus mogą być używane do rozdzielni oraz zasilacza w celu podniesienia klasy szczelności do poziomu IP55.
Numer katalogowyNazwa elementuAdd to Quote action
Przepust IP55 nVent ERIFLEX FleXbus, Przepust Pojedynczy, 176 mm x 102 mm x 152 mm
Przepust IP55 nVent ERIFLEX FleXbus, Przepust Podwójny, 176 mm x 157 mm x 152 mm
Przepust IP55 nVent ERIFLEX FleXbus, Przepust Pojedynczy, 126 mm x 102 mm x 175 mm
Przepust IP55 nVent ERIFLEX FleXbus, Przepust Podwójny, 126 mm x 157 mm x 175 mm