Filtrer etter
Filteret er brukt:
0
Fjern filtre
- Produkttype
- Produktserie
- Høyde
- Beskyttelsesgrad
- Type
- Spenning AC
- Farge
- Dybde
- Rammemateriale
- Håndtakstype
- Rackhøyde
- Bredde
- Fungerer med
- Overflate
- Høyde
- Lengde
- Materiale
- Montering
- Antall pakker
- Fargekode
- EMC-beskyttelse
- Rackbredde
- Utganger med bryter
- Kledningsfargekode
- Bredde
- Strømnivå
- Gjengestørrelse
- Veggtype
- Diameter
- Dybde
- Dørtype
- Fremre overflate
- Tilgang
- Bakre flate
- Statisk belastning
- Kjøling
- Behandlede kanter
- Samsvarer med
- Forsyningsspenning
- Overflødig strømforsyning
- Nominell spenning
- Kjølevæskemating
- Dynamisk belastning
- Rackenheter
- Målingstype
Produkter | 173 resultater (1199 varer)

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
KatalognummerVarenavnAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

LHX+ Control Unit
Adds coolant flow control functionality to LHX+.

Leak Detection Package LHX+ / RackChiller In-Row
KatalognummerVarenavnAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

LHX+ Fan Tray

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

DIN Rail for Heater
Support rail for heater.
KatalognummerVarenavnAdd to Quote action
DIN Rail for Heater, TS 35/7.5 With Mounting Bracket for 19" Panel/Slide Mount

RackChiller Rear Door Motorized Control Valve
2-way coolant valve with actuator for flow modulation.
KatalognummerVarenavnAdd to Quote action
RackChiller Rear Door Motorized Control Valve, Active and Passive

Adapter fitting BSPP m / NPT m
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.
KatalognummerVarenavnAdd to Quote action
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45

Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
Condensate water management package for top fed installations.

RackChiller RDHX PRO Hose Kit with Valve and Sensors
KatalognummerVarenavnAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve and Sensors

Outdoor Comline FTTX Cabinet
Lightweight IP 55 aluminium cabinets protect electronics from extreme outdoor weather.
KatalognummerVarenavnAdd to Quote action