Backup Power
Produkter | 61 resultater (619 varer)

nVent FleXbus stripper kutter
nVent ERIFLEX FleXbus Stripper Cutter is designed for stripping nVent ERIFLEX FleXbus Conductor insulation without damaging the conductive multi-wire braid.
KatalognummerVarenavnAdd to Quote action
FleXbus Stripper Cutter

nVent ERIFLEX FleXbus transformator Cover IP2X for 1 leder per fase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 400 to 1600kVA.
KatalognummerVarenavnAdd to Quote action
FleXbus Transformer Cover IP2X for 1 Conductor per Phase

nVent ERIFLEX FleXbus dirigent med gnager og termite frastøtende
nVent ERIFLEX FleXbus Conductor is ready-to-use from one side with direct connection to busbar or circuit-breaker palm. This special version include Rodent & Termite Repellent.
KatalognummerVarenavnAdd to Quote action
FleXbus Conductor Rep, 1.984 in². 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
FleXbus Conductor Rep, 1.984 in² .433.07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor Rep, 1.984 in² .472.44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor Rep, 1.984 in² .511.81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor Rep, 1.984 in² .551.18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor Rep, 1.984 in² .590.55'' x 1.97" x 1.97" x 0.98" x 188 lb
FleXbus Conductor Rep, 1.984 in². 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb
FleXbus Conductor Rep, 1.984 in². 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb
FleXbus Conductor Rep, 1.984 in². 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb
FleXbus Conductor Rep, 1.984 in². 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb
FleXbus Conductor Rep, 1.984 in². 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb
FleXbus Conductor Rep, 1.984 in². 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb
FleXbus Conductor Rep, 1.984 in². 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb
FleXbus Conductor Rep, 1.984 in². 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb
FleXbus Conductor Rep, 2.806 in². 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb
FleXbus Conductor Rep, 2.806 in² .433.07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor Rep, 2.806 in² .472.44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor Rep, 2.806 in² .511.81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor Rep, 2.806 in² .551.18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor Rep, 2.806 in² .590.55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
FleXbus Conductor Rep, 2.806 in². 78.74" x 1.97" x 1.97" x 0.98" x 34.17 lb
FleXbus Conductor Rep, 2.806 in². 118.11" x 1.97" x 1.97" x 0.98" x 51.15 lb
FleXbus Conductor Rep, 0.992 in². 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
FleXbus Conductor Rep, 0.992 in². 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
FleXbus Conductor Rep, 1.24 in². 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor Rep, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor Rep, 1.24 in². 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor Rep, 1.24 in². 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor Rep, 1.24 in². 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor Rep, 1.24 in². 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor Rep, 1.24 in². 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor Rep, 1.24 in². 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor Rep, 1.24 in². 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor Rep, 1.24 in². 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor Rep, 1.24 in². 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor Rep, 1.24 in². 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor Rep, 1.24 in². 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor Rep, 1.24 in². 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor Rep, 1.24 in². 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor Rep, 1.24 in². 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor Rep, 1.24 in². 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor Rep, 1.24 in². 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor Rep, 1.24 in². 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor Rep, 1.24 in². 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor Rep, 1.24 in². 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor Rep, 1.24 in². 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor Rep, 1.24 in². 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor Rep, 1.24 in². 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
FleXbus Conductor Rep, 1.488 in². 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
FleXbus Conductor Rep, 1.488 in² .433.07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor Rep, 1.488 in² .472.44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor Rep, 1.488 in² .511.81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor Rep, 1.488 in² .551.18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor Rep, 1.488 in² .590.55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor Rep, 1.488 in² .629.92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor Rep, 1.488 in² .669.29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor Rep, 1.488 in² .708.66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor Rep, 1.488 in² .748.03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
FleXbus Conductor Rep, 1.488 in². 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
FleXbus Conductor Rep, 1.488 in² .787.4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor Rep, 1.488 in² .826.77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor Rep, 1.488 in² .866.14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor Rep, 1.488 in² .905.51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor Rep, 1.488 in² .944.88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor Rep, 1.488 in² .984.25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
FleXbus Conductor Rep, 1.488 in². 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
FleXbus Conductor Rep, 1.488 in². 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb
FleXbus Conductor Rep, 1.488 in². 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb
FleXbus Conductor Rep, 1.488 in². 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb
FleXbus Conductor Rep, 1.488 in². 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb
FleXbus Conductor Rep, 1.488 in². 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb
FleXbus Conductor Rep, 1.488 in². 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb
FleXbus Conductor Rep, 2.806 in². 157.48" x 1.97" x 1.97" x 0.98" x 68.34 lb
FleXbus Conductor Rep, 2.806 in². 196.85" x 1.97" x 1.97" x 0.98" x 85.32 lb
FleXbus Conductor Rep, 2.806 in². 236.22" x 1.97" x 1.97" x 0.98" x 102.29 lb
FleXbus Conductor Rep, 2.806 in². 275.59" x 1.97" x 1.97" x 0.98" x 119.49 lb
FleXbus Conductor Rep, 2.806 in². 314.96" x 1.97" x 1.97" x 0.98" x 136.47 lb
FleXbus Conductor Rep, 2.806 in². 354.33" x 1.97" x 1.97" x 0.98" x 153.66 lb
FleXbus Conductor Rep, 0.341 in². 393.7" x 0.98" x 0.49" x 28 lb
FleXbus Conductor Rep, 0.341 in² .433.07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor Rep, 0.341 in² .472.44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor Rep, 0.341 in² .511.81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor Rep, 0.341 in² .551.18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor Rep, 0.341 in² .590.55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor Rep, 0.341 in² .629.92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor Rep, 0.341 in² .669.29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor Rep, 0.341 in² .708.66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor Rep, 0.341 in² .748.03'' x 0.98" x 0.49" x 53.78 lb
FleXbus Conductor Rep, 0.341 in². 78.74" x 0.98" x 0.49" x 5.51 lb
FleXbus Conductor Rep, 0.341 in² .787.4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor Rep, 0.341 in² .826.77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor Rep, 0.341 in² .866.14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor Rep, 0.341 in² .905.51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor Rep, 0.341 in² .944.88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor Rep, 0.341 in² .984.25'' x 0.98" x 0.49" x 70.97 lb
FleXbus Conductor Rep, 0.341 in². 118.11" x 0.98" x 0.49" x 8.38 lb
FleXbus Conductor Rep, 0.341 in². 157.48" x 0.98" x 0.49" x 11.24 lb
FleXbus Conductor Rep, 0.341 in². 196.85" x 0.98" x 0.49" x 13.89 lb
FleXbus Conductor Rep, 0.341 in². 236.22" x 0.98" x 0.49" x 16.76 lb
FleXbus Conductor Rep, 0.341 in². 275.59" x 0.98" x 0.49" x 19.62 lb
FleXbus Conductor Rep, 0.341 in². 314.96" x 0.98" x 0.49" x 22.27 lb
FleXbus Conductor Rep, 0.341 in². 354.33" x 0.98" x 0.49" x 25.13 lb
FleXbus Conductor Rep, 0.558 in². 393.7" x 0.98" x 0.49" x 40.57 lb
FleXbus Conductor Rep, 0.558 in² .433.07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor Rep, 0.558 in² .472.44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor Rep, 0.558 in² .511.81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor Rep, 0.558 in² .551.18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor Rep, 0.558 in² .590.55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor Rep, 0.558 in² .629.92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor Rep, 0.558 in² .669.29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor Rep, 0.558 in² .708.66'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor Rep, 0.558 in² .748.03'' x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor Rep, 0.558 in². 78.74" x 0.98" x 0.49" x 8.16 lb
FleXbus Conductor Rep, 0.558 in² .787.4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor Rep, 0.558 in² .826.77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor Rep, 0.558 in² .866.14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor Rep, 0.558 in² .905.51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor Rep, 0.558 in² .944.88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor Rep, 0.558 in² .984.25'' x 0.98" x 0.49" x 103.37 lb
FleXbus Conductor Rep, 0.558 in². 118.11" x 0.98" x 0.49" x 12.13 lb
FleXbus Conductor Rep, 0.558 in². 157.48" x 0.98" x 0.49" x 16.09 lb
FleXbus Conductor Rep, 0.558 in². 196.85" x 0.98" x 0.49" x 20.28 lb
FleXbus Conductor Rep, 0.558 in². 236.22" x 0.98" x 0.49" x 24.25 lb
FleXbus Conductor Rep, 0.558 in². 275.59" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor Rep, 0.558 in². 314.96" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor Rep, 0.558 in². 354.33" x 0.98" x 0.49" x 36.38 lb
FleXbus Conductor Rep, 0.845 in². 393.7" x 0.98" x 0.49" x 56.88 lb
FleXbus Conductor Rep, 0.845 in² .433.07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor Rep, 0.845 in² .472.44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor Rep, 0.845 in² .511.81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor Rep, 0.845 in² .551.18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor Rep, 0.845 in² .590.55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor Rep, 0.845 in² .629.92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor Rep, 0.845 in² .669.29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor Rep, 0.845 in² .708.66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor Rep, 0.845 in² .748.03'' x 0.98" x 0.49" x 108.44 lb
FleXbus Conductor Rep, 0.845 in². 78.74" x 0.98" x 0.49" x 11.46 lb
FleXbus Conductor Rep, 0.845 in² .787.4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor Rep, 0.845 in² .826.77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor Rep, 0.845 in² .866.14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor Rep, 0.845 in² .905.51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor Rep, 0.845 in² .944.88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor Rep, 0.845 in² .984.25'' x 0.98" x 0.49" x 142.82 lb
FleXbus Conductor Rep, 0.845 in². 118.11" x 0.98" x 0.49" x 17.2 lb
FleXbus Conductor Rep, 0.845 in². 157.48" x 0.98" x 0.49" x 22.71 lb
FleXbus Conductor Rep, 0.845 in². 196.85" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor Rep, 0.845 in². 236.22" x 0.98" x 0.49" x 34.17 lb
FleXbus Conductor Rep, 0.845 in². 275.59" x 0.98" x 0.49" x 39.9 lb
FleXbus Conductor Rep, 0.845 in². 314.96" x 0.98" x 0.49" x 45.64 lb
FleXbus Conductor Rep, 0.845 in². 354.33" x 0.98" x 0.49" x 51.37 lb
FleXbus Conductor Rep, 0.992 in². 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb
FleXbus Conductor Rep, 0.992 in² .433.07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor Rep, 0.992 in² .472.44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor Rep, 0.992 in² .511.81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor Rep, 0.992 in² .551.18'' x 0.98" x 0.98" x 0.49" x 91.47 lb
FleXbus Conductor Rep, 0.992 in² .590.55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor Rep, 0.992 in² .629.92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor Rep, 0.992 in² .669.29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor Rep, 0.992 in² .708.66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor Rep, 0.992 in² .748.03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
FleXbus Conductor Rep, 0.992 in². 78.74" x 0.98" x 0.98" x 0.49" x 13.01 lb
FleXbus Conductor Rep, 0.992 in² .787.4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor Rep, 0.992 in² .826.77'' x 0.98" x 0.98" x 0.49" x 137.75 lb
FleXbus Conductor Rep, 0.992 in² .866.14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor Rep, 0.992 in² .905.51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor Rep, 0.992 in² .944.88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor Rep, 0.992 in² .984.25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
FleXbus Conductor Rep, 0.992 in². 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb
FleXbus Conductor Rep, 0.992 in². 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb
FleXbus Conductor Rep, 0.992 in². 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor Rep, 0.992 in². 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb
FleXbus Conductor Rep, 0.992 in². 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb

nVent ERIFLEX FleXbus aluminium perforert profil
nVent ERIFLEX FleXbus Aluminum Perforated Profile is designed for use with the nVent ERIFLEX FleXbus Support Kit. Punched holes in the aluminum profile allow the support to be fixed directly to the wall, ceiling, or cable tray.
KatalognummerVarenavnAdd to Quote action
FleXbus Aluminum Perforated Profile

BD Two Pole Distribution Block, 80/100 A.
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
KatalognummerVarenavnAdd to Quote action
To-polt dist.blokk, 80/100 A, 1-linjeside- og 6 lastsidetilkoblinger
To-polt dist.blokk, 80/100 A, 2-linjeside- og 13 lastsidetilkoblinger

TD Compact Four Pole Distribution Block, 80/100 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
KatalognummerVarenavnAdd to Quote action
Fire-polt dist.blokk, 80/100 A, 1-linjeside- og 6 lastsidetilkoblinger
Fire-polt dist.blokk, 80/100 A, 2-linjeside- og 9 lastsidetilkoblinger
Fire-polt dist.blokk, 80/100 A, 2-linjeside- og 13 lastsidetilkoblinger

TR Four Pole Distribution Block, 250 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
KatalognummerVarenavnAdd to Quote action
Fire-polt dist.blokk med gjengestenger, 250 A

KatalognummerVarenavnAdd to Quote action
"Lavspennings hann-/hunnisolatorer, 1,181"""
"Lavspennings hann-/hunnisolatorer, 1,575"""
"Lavspennings hann-/hunnisolatorer, 1,969"""
"Lavspennings hann-/hunnisolatorer, 2,362"""

SBLL-500 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
KatalognummerVarenavnAdd to Quote action
Strømterminal, bolt-til-bolt, 500 A

SBLT-350 Lug-to-Tunnel kraftterminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
KatalognummerVarenavnAdd to Quote action
Strømterminal, bolt-til-bolt, 350 A

SBtt-350 Tunnel-to-Tunnel kraftterminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
KatalognummerVarenavnAdd to Quote action
Strømterminal, tunnel-til-tunnel, 350 A

Strømblokk
Primary output/input device for power connection between primary and secondary switchboard, or for machine or industrial equipment.
KatalognummerVarenavnAdd to Quote action
Skjøteblokk, Flexibar-kabel, 255 A UL, kobber
Skjøteblokk, Flexibar-2 kabler, 255 A UL, kobber
Skjøteblokk, Flexibar-2 kabler, 335 A UL, kobber
Skjøteblokk, Flexibar-2 kabler, 335 A UL, aluminium
Skjøteblokk, Flexibar-2 kabler, 760 A UL, aluminium
Skjøteblokk, Flexibar-3 kabler, 1 260 A UL, aluminium
Skjøteblokk, Flexibar-kabel, 335 A UL, kobber
Skjøteblokk, Flexibar-kabel, 335 A UL, aluminium
Skjøteblokk, Flexibar-4 kabler, 1 680 A UL, aluminium
Skjøteblokk, Flexibar-kabel, 545 A UL, kobber
Skjøteblokk, Flexibar-kabel, 545 A UL, aluminium
Skjøteblokk, kabel-kabel, 150 A UL, kobber
Skjøteblokk, kabel-kabel, 150 A UL, aluminium
Skjøteblokk, kabel-kabel, 200 A UL, kobber
Skjøteblokk, kabel-kabel, 200 A UL, aluminium
Skjøteblokk, kabel-kabel, 255 A UL, kobber
Skjøteblokk, kabel-kabel, 255 A UL, aluminium
Skjøteblokk, kabel-2 kabler, 545 A UL, aluminium
Skjøteblokk, kabel-2 kabler, 255 A UL, kobber
Skjøteblokk, 2 kabler-2 kabler, 840 A UL, aluminium
Skjøteblokk, kabel-2 kabler, 335 A UL, kobber
Skjøteblokk, kabel-2 kabler, 335 A UL, aluminium
Skjøteblokk, kabel-kabel, 335 A UL, kobber
Skjøteblokk, kabel-kabel, 335 A UL, aluminium
Skjøteblokk, kabel-kabel, 545 A UL, kobber
Skjøteblokk, kabel-kabel, 545 A UL, aluminium
Skjøteblokk, kabel-kabel, 85 A UL, kobber
Skjøteblokk, kabel-kabel, 85 A UL, aluminium