Pica de puesta a tierra cobreada, un latiguillo
Pica de puesta a tierra cobreada, un latiguillo
The nVent ERICO Copper-Bonded Ground Rod, One Pigtail features a Cadweld exothermic connection that attaches the pigtail to the rod with a permanent, molecular bond that will not loosen or corrode. The pigtail has a thick copper coating for durability and conductivity. The rod undergoes a unique manufacturing process resulting in a straighter, stronger core that makes installation easier. The rod also has a uniform layer of molecularly bonded copper that provides long-lasting corrosion resistance. The Cadweld exothermic connnection and the Copper-Bonded Ground Rod are designed to maintain for the life of the conductor and/or installation and can withstand repeated fault currents without failing.
Detalles
Recursos
Productos relacionados
Características
- Los latiguillos son alambre Copperweld® soldado a la pica
- 99.9% pure electrolytic copper coating
- Manufactured in an ISO-registered manufacturing facility
- Rods have a high carbon steel core and tip that provide superior strength when driving
Especificaciones
| Material | Cobre-bonded Steel |
| Resistencia a la tracción | 552 MPa Min |
| Resistencia a la tracción | 80000 lbf/in² Min |
Folleto
- Advertencia
- Los productos nVent deben instalarse y usarse solo como se indica en las hojas de instrucciones y materiales de capacitación del producto nVent. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. La instalación incorrecta, el mal uso, la aplicación incorrecta u otras fallas en el seguimiento completo de las instrucciones y advertencias de nVent pueden causar el mal funcionamiento del producto, daños a la propiedad, lesiones corporales graves y la muerte y/o anular la garantía.