Threaded Inserts Threaded Inserts Select FiltersÎnchidețiAplicațiFiltrați dupăFiltru aplicat: 1Eliminare filtreRestrângereExtindere Product Type Threaded Insert Works With Cases Subracks Rack Width 20HP (1) 28HP (1) 40HP (1) 42HP (1) 84HP (3) 196HP (1) Vizualizare toate Vizualizare puțin AplicațiFilter1Filtru aplicat: 1Categorie: Threaded InsertsView All Filters (1) Produse | 2 rezultate (8 articole) Horizontal Rails Threaded Insert, M2.5 The threaded insert is a metal strip with thread M2.5. Detalii Horizontal Rails Threaded Insert, M3 The threaded insert is a metal strip with thread M3. Detalii