Sheet Metal
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Type
- Rack Height
- Depth
- EMC Shielding
- Complies With
Filtru aplicat: 1
Produse | 3 rezultate (17 articole)

Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.