Screws & Accessories
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Type
- Works With
- Rack Height
- Package Quantity
- Material
- Color
- Depth
- Thread Size
- Length
- Width
- Groove Width
- Finish
Filtru aplicat: 1
Produse | 9 rezultate (14 articole)

Frame Type Plug-In Unit Guide Rail
The guide rails can be clipped onto the perforated top / bottom cover.

Frame type plug-in unit assembly kit
Mounting Kit for mounting five 3 U or 6 U frame type plug-in units out of components.

Frame Type Plug-In Unit Connector to PCB Mounting Kit
Connector mounting kit. For mounting of DIN connectors in the center of 6 U PCBs.

Frame Type Plug-In Unit PCB Mounting Support for Slot 1
PCB is inserted into the guide groove on the left-hand side, secured to the rear panel.

Frame Type Plug-In Unit PCB Mounting Support from Slot 2 on
PCB is inserted into the card guide, secured to the rear panel.

Frame Type Plug-In Unit Rear Panel Fastener
Rear Panel Fastener for frame type plug-in units, kit with fixing screws.

Countersunk Head Screw, Torx
Panhead screws.

Frame Type Plug-In Unit Connector to PCB Mounting Kit, Shortened

HF Frame Type Plug-In Unit PCB Board Fastening Kit
PCB mounting bracket, for HF frame type plug-in unit, kit with fixing screws.