Rear, Top & Bottom
Filtru aplicat: 1
Produse | 10 rezultate (68 articole)

Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.

Horizontal Rail, Rear, Type R-ST, Rugged, Standard
The horizontal rail, type rugged R-ST enable the isolated assembly of a backplane.

Horizontal Rail, Rear, Type H-VT, Heavy
The horizontal rail, type VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Type H-ST, Heavy, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.

Horizontal Rail, Rear, Type R-VT, Rugged
The horizontal rail, type rugged R-VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Type L-VT, Light
The horizontal rail, type VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Type L-MZ, Light, With Z-Rail
The horizontal rail, type light with L-MZ enables the use of DIN connectors.

Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail
The horizontal rail, type heavy with MZ enables the use of DIN connectors.

Horizontal Rail, Rear, Type L-ST, Light, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.

Horizontal Rail Type H-VT, Heavy, With EMC Gasket
The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case.