PCB Holders & Accessories PCB Holders & Accessories Select FiltersÎnchidețiAplicațiFiltrați dupăFiltru aplicat: 1Eliminare filtreRestrângereExtindere Product Type Bracket (5) Clip (2) Handle (5) Label (2) Mounting Kit (1) PCB Inserter/Extractor (1) PCB Retainer (2) Pin (1) Screw (1) Vizualizare toate Vizualizare puțin Product Family CompacPRO (1) EuropacPRO (1) MultipacPRO (1) PropacPRO (1) RatiopacPRO (1) RatiopacPRO AIR (1) Vizualizare toate Vizualizare puțin Material Aluminiu (1) Polycarbonate (8) Stainless Steel (1) Oțel (1) Polietilenă (1) Fiber-Reinforced Plastic (1) Hard Paper (1) Polybutylene Terephthalate (3) Polyphenylene Ether (1) Zinc Alloy (2) Vizualizare toate Vizualizare puțin Type Clip (2) PCB Bracket (5) Static (1) Works With Cases (1) Front Panels (11) Subracks (1) Handle Type Board Locking (1) Package Quantity 1 (11) 10 (3) 100 (3) 105 (1) 436 (1) Color Red (1) Rack Height 6U (2) Thread Size M2.5 (1) Width 10.2mm (1) Depth 8.6mm (1) Finish Nickel Plated (1) Filter1Filtru aplicat: 1Categorie: PCB Holders & AccessoriesView All Filters (1) SubcategoriiPCB AccessoriesDetalii