Front Elements System FES
Filtru aplicat: 1
Produse | 10 rezultate (36 articole)

Double LED, Short Type, Ø 3.2 mm, Mounting Plane 1
A light-emitting diode (LED) is a semiconductor device that emits light.

Double LED, Long Type, Ø 3.2 mm, Mounting Planes 1
A light-emitting diode (LED) is a semiconductor device that emits light.

Single LED Test Socket, Ø 2 mm
Test sockets for mounting plane 1 and 2.

Double Test Socket, Ø 2 mm
Double test sockets for mounting plane 1 and 2.

Single LED Ø 3.2 mm, Long Type, Mounting Plane 1
A light-emitting diode (LED) is a semiconductor device that emits light.

Mounting Frame with PCB Bracket for Mounting Plane
Mounting frame for mounting plane 1, Flammability UL 94 V0.

Single LED Ø 5 mm, Long Type, Mounting Plane 1
A light-emitting diode (LED) is a semiconductor device that emits light.

Fuse Holder
For glass fuse inserts 5 x 20 mm to DIN 41 571, 250 VAC, 6.3 A.

Single LED Ø 3.2 mm, Short Type, Mounting Plane 1
A light-emitting diode (LED) is a semiconductor device that emits light. Single form.

Cermet Potentiometer
A potentiometer is an electrical resistance component whose resistance values can be changed mechanically.