CPCI Serial
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Number of Slots
- Type
- Backplane Type
- Data Transfer
- Power per Slot
- Input Voltage AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Complies With
Filtru aplicat: 1
Produse | 4 rezultate (6 articole)

CPCI Serial System With 19" PSU, Desktop, 4 U, 8 Slot, 44 HP
CompactPCI Serial Desktop Chassis for nine 3 U Boards and one 3 U Pluggable Power Supply.

CPCI Serial System With ATX PSU, 4 U, 9 Slot
4 U CompactPCI Serial System for nine 3 U Boards and one built in ATX Power Supply.

CPCI Serial System With Pluggable PSU, 4 U, 9 Slot
4 U CompactPCI Serial System for nine 3 U Boards and one 3 U Pluggable Power Supply.

CPCI Serial R3.0 System With Pluggable PSU, 4 U
4 U CompactPCI Serial System for nine 3 U Boards and one 3 U Pluggable Power Supply.