Connectors
Filtru aplicat: 1
Produse | 19 rezultate (54 articole)

Connector Type H, EN 60603, DIN 41612
Male / Female DIN connector form H. Requirement class 2 as per EN 60603 (DIN 41642).

Connector Type E, EN 60603, DIN 41612
Male / Female DIN connector form E. Requirement class 2 as per EN 60603 (DIN 41642).

Spring Contacts for Crimping
Spring contact for crimping can be used together with DIN connectors form D.

PSU Keying / Coding for 19" Female Connectors
Keying / coding peg for H15 mating connector of Power Supplies with H15 connector.

Connector Type E, G, Spacer Element
Spacer element, type E and type G connectors.

Connector Housing, Blank, Locking Lever
Locking levers can be used to fix e.g. terminator boards or I/O connectors in place.

Connector Housing for Type C and R, Blank
The connector housing is fixed to the board with screws; it is installed over wire wrap posts.