nVent LENTON Interlok Grout-Filled Precast Splicing System
nVent LENTON Interlok was engineered for use in precast construction. It is designed to provide structural integrity between load bearing precast concrete elements such as columns, beams, shear walls, and panels. nVent LENTON Interlok provides superior dynamic, seismic and ultimate strength performance for moment frame applications.
Typical applications include column to column, column to foundation, shearwall to foundation, shearwall to shearwall, panel to panel, wall to floor slab and architectural panels.
Funksjoner
- Maintains structural integrity between precast sections
- Provides load path continuity - reinforcing steel bars (rebar) act as one continuous bar
- Tensile loads are transferred through the reinforcing bar independent of the compressive strength of the concrete
- Helps eliminate costly and unsightly patchwork
- Designed to meet or exceed building code requirements
- Easy to use
Produkter | 16 resultater (58 varer)

Tetning av disk

nVent LENTON InterLok standard utfylte kobling, vanlig

LENTON InterLok ble formet som Mount
The nVent LENTON Interlok Bolted Form Mount is used to secure nVent LENTON Interlok Grout-Fill Coupler variants during pre-cast and cast-in-place construction.

HY15LM flytmal

nVent er en av de få som har gått i lære

nVent Lok Grommet
The nVent LENTON Interlok Grommet are used to secure nVent LENTON Interlok Grout-Fill Coupler variants.

nVent LENTON InterLok HYA15HT-tilsetning, varm temperatur

nVent LENTON InterLok-påfyllingskobling, vanlig

nVent LENTON InterLok HYA15CT tilsetningsstoff, kald temperatur

Kontakt for inntak/uttak

Rør for flytføring