Skip to main content
Please Select Your Country/Language Preferences

Non-Segregated Bus Duct

Non-Segregated Bus Duct
Non-Segregated Bus Duct
Custom designed, totally enclosed NEMA 3R class non-segregated bus duct for enhanced durability

Non-segregated bus duct designed for cost-effective, low maintenance, long-term power connections

Developed for the most demanding industrial and power generation environments, nVent’s non-segregated phase bus duct represents an innovative design that ensures effective system performance while being cost-effective and low-maintenance. nVent’s single-bar design reduces installation costs, minimizes hardware at splice connections, and decreases installation time. The 3-phase, 4-wire non-seg bus system (available in both full and half neutrals) and 2-pole DC bus enhance efficiency across various applications, including utility plants, petroleum plants, chemical plants, and marine environments.

Non-Segregated Bus Duct

 

Enhance durability and customization in non-segregated phase bus duct. 

nVent’s non-segregated phase bus duct systems offer enhanced durability and customization options to meet specific client needs. The non-seg bus ducts are constructed with high-quality materials, ensuring long-lasting performance even in the harshest conditions. Customers can choose between copper or aluminum epoxy-coated conductors based on your specific requirements. Furthermore, nVent provides a range of customization options, including different enclosure types and configurations, to seamlessly integrate with existing infrastructure. This flexibility makes nVent’s non-segregated phase bus ducts an ideal solution for various industrial applications, ensuring reliable power distribution and minimizing downtime. 

Designed to meet NEMA 3R standards for challenging environments 

nVent’s non-segregated phase bus ducts are designed to meet NEMA 3R standards, providing reliable, weather-resistant performance suitable for various applications and challenging environments. Trust nVent for durable, efficient, and cost-effective non-segregated bus duct solutions.

 

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. 
Request More Information

Swift Action and Expertise
CASE STUDIES
Bus Duct Emergency Response: Swift Action and Expertise
Our team gets company's power generation system back online and fully operational within two weeks of a catastrophic lightning strike.
Learn More
Rapid Response to Transformer Explosion at Power Plant
Case Studies
Rapid Response to Transformer Explosion at Power Plant
Our team designed, built, shipped, installed, and commissioned replacement SF6 gas insulated line (GIL) in just 39 days.
LEARN MORE

More Medium Voltage Bus Systems

Medium voltage bus system replacement parts

Bus Duct Parts

Replacement and upgrade bus duct parts for any medium voltage bus system

Bus Duct Services

Bus Duct Services

Tap the industry’s leading expertise and experience for bus duct services

Forced Air Cooling Units

Forced Air Cooling Units

Leading provider of customized forced air cooling units for isolated phase bus

Segregated Bus Duct

Segregated Bus Duct

Innovative design for versatile, long-lasting performance in challenging conditions

Isolated Phase Bus

Isolated Phase Bus

Safe, reliable isolated phase bus systems for medium voltage demands in multiple generation applications