Skip to main content
Please Select Your Country/Language Preferences

Emergency Mobile Substation

Emergency Mobile Substation Hero Image
Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Prepared for any contingency

Reliable, safe and durable, nVent Emergency Mobile Substations are a critical component to effective power recovery. nVent delivers a range of convenient solutions – all designed to restore or deliver power wherever you need it and as fast as you need it. Our trailer, skid and platform mounted Medium Voltage Switchgear can be designed to fit your needs, including:

  • 5kV-38kV metal-clad switchgear
  • 5kV-38kV Metal-Enclosed Interrupter (MEI) switchgear
  • 5kV, 250MVA / 15kV 750MVA multi-rated switchgear
  • Tamper-resistant M/C or MEI switchgear (IEEE C57.12.28)

Recently, Congress found that the storage of strategically located spare large power transformers and emergency mobile substations will reduce the vulnerability of the United States to multiple risks facing electric grid reliability, including physical attack, cyber attack, electromagnetic pulse, geomagnetic disturbances, severe weather, and seismic events. As a result, H.R. 22, the “Fixing America’s Surface Transportation Act” (FAST Act), includes several measures aimed at firming the U.S. electric grid against a variety of attacks and outages. The legislation was signed into law in December 2015, and is intended to develop a strategic reserve of transmission equipment, including transformers and Emergency Mobile Substations. To assist with compliance of this important piece of legislation, we are proud to offer Emergency Mobile Substations that are available fully assembled and permanently mounted on a trailer that is capable of highway travel and meets relevant Department of Transportation regulations and; Is intended for express deployment and capable of being rapidly placed into service.

Emergency and non-emergency solutions

Emergency Mobile Substations and Portable Substations are invaluable when unexpected outages occur, and they also provide a wide range of applications and benefits that extend beyond unexpected outages:

  • Small footprint
  • Minimizes site preparation
  • Switchgear to help extend transformer life
  • Replace 5KV 26” air magnetic breakers with vacuum
  • Tamper-resistant options
  • With or without transformers

Contact us today to discuss your needs for Emergency Mobile Substations.

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. 
Request More Information

DOWNLOADS

PDF Download Icon

Brochure




Related Case Study

Portable Substations, For Quick, Effective Power Recovery

When natural disasters strike, the resulting power outages can adversely affect both businesses and homeowners. In such situations, major utilities are under extreme pressure to restore electrical power supplies as quickly as possible.

Read More

hero__0007_Portable-Substations-For-Quick-Effective-Power-Recovery-min-980x551.webp



More Switchgear Systems

Arc-Resistant Switchgear Card Image

Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Learn More
Medium Voltage Switchgear Card Image

Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Learn More
Metal Enclosed Products Card Image

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Learn More
Mining Switchgear Card Image

Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Learn More
Pad-Mounted Switchgear Card Image

Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.

Learn More